OT125F4N2
1SCA105051R1001
6417019391816
OT125F4N2 SWITCH-DISCONNECTOR
4-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
10 piece
85365080
Finland
96.5 mm
100 mm
74 mm
0.49 kg
box 1 piece
86 mm
112 mm
109 mm
0.52 kg
Cu 10 ... 70 mm²
Flexible 1x Cu 10…70 mm²
Stranded 1x Cu 10…70 mm²
Θ = 40 °C 125 A
Fully Enclosed 125 A
Standard
Right Side
Switched - Simultaneous Function
Knob
Handle and shaft not included
20000
Base mounting
4P
Front
Top In - Bottom Out
Bottom In - Top Out
at Rated Operating Conditions per Pole 6.3 W
(125 A fuse, 415 V) 50 kA
(125 A fuse, 690 V) 10 kA
(63 A fuse, 690 V) 50 kA
8 kV
acc. to IEC/EN 60664-1 750 V
(380 ... 415 V) 125 A
(500 V) 125 A
(690 V) 125 A
(380 ... 415 V) 90 A
(500 V) 70 A
(690 V) 50 A
(220 ... 240 V) 22 kW
(400 ... 415 V) 45 kW
(500 V) 45 kW
(690 V) 45 kW
Main Circuit 750 V
(690 V) 3.6 kA
for 1 s 2.5 kA
Main Circuit Hexagon 4
No
IEC 60947-3
Mechanism on Top of the Switch
Screw Terminals
acc. IEC 60947-1 6 N·m
Main Circuit 18-21 mm
600 V
100 A
(acc. to UL 200 V) 25 Hp
(acc. to UL 480 V) 50 Hp
(acc. to UL 240 V) 30 Hp
(acc. to UL 208 V) 25 Hp
(acc. to UL 600 V) 50 Hp
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3601413
4363533
3171074