Loading Images..
No label translation
General Information
Extended Product Type:
OT125F3C
Product ID:
1SCA105037R1001
EAN:
6417019391670
Catalog Description:
OT125F3C CHANGE-OVER SWITCH
Long Description:
125A Manual Change-Over Switch, Handle and shaft need to be ordered separately, Open transition
ABB EcoSolutions
Environmental Product Declaration - EPD:
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Environmental Product Declaration - EPD:
Environmental
Degree of Protection:
Front IP20
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country of Origin:
Finland (FI)
Dimensions
Product Net Width:
140 mm

5.51 in
Product Net Height:
100 mm

3.94 in
Product Net Depth / Length:
86 mm

3.39 in
Product Net Weight:
0.9 kg

1.98 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
102 mm

4.02 in
Package Level 1 Depth / Length:
205 mm

8.07 in
Package Level 1 Height:
103 mm

4.06 in
Package Level 1 Gross Weight:
0.9 kg

1.98 lb
Package Level 1 EAN:
6417019391670
Technical
Cable Cross-Section:
10 ... 70 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 125 A
Conventional Thermal Current (Ithe):
Fully Enclosed 125 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft not included
Mechanical Durability:
6000 cycle
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 6.3 W
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
750 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 125 A

(500 V) 125 A

(690 V) 125 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 125 A

(500 V) 125 A

(690 V) 125 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 90 A

(500 V) 70 A

(690 V) 50 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 45 kW

(500 V) 45 kW

(690 V) 45 kW
Rated Operational Voltage:
Main Circuit 750 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 2.5 kiloampere rms
Standards:
UL 98 / IEC60947-3
Switches Operating Mechanism:
Mechanism on Top of the Switch
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 6 N·m
Transition Type:
Open
Technical UL/CSA
Ampere Rating:
125 A
Horsepower Rating UL/CSA:
(acc. to UL 200 V) 30 Hp

(acc. to UL 208 V) 30 Hp

(acc. to UL 240 V) 30 Hp

(acc. to UL 480 V) 50 Hp

(acc. to UL 600 V)  50 Hp
Tightening Torque:
acc. IEC 60947-1 6 N·m
Certificates and Declarations
Declaration of Conformity - CE:
DNV Certificate:
External Classifications and Standards
Object Classification Code:
Q
ETIM 8:
EC000216 - Switch disconnector
ETIM 9:
EC000216 - Switch disconnector (low voltage)
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5290 >> Disconnect switch
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3601411
E-Number (Norway):
4363560
E-Number (Sweden):
3171266
No downloads available