OT125F3
1SCA105033R1001
6417019391632
OT125F3 SWITCH-DISCONNECTOR
3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
10 piece
85365080
Finland
70 mm
100 mm
74 mm
0.36 kg
box 1 piece
81 mm
112 mm
86 mm
0.39 kg
Cu 10 ... 70 mm²
Flexible 1x Cu 10…70 mm²
Stranded 1x Cu 10…70 mm²
Θ = 40 °C 125 A
Fully Enclosed 125 A
Standard
Knob
Handle and shaft not included
20000
Base mounting
3P
Front operated
Top In - Bottom Out
Bottom In - Top Out
at Rated Operating Conditions per Pole 6.3 W
(125 A fuse, 415 V) 50 kA
(125 A fuse, 690 V) 10 kA
(63 A fuse, 690 V) 50 kA
8 kV
acc. to IEC/EN 60664-1 750 V
(380 ... 415 V) 125 A
(500 V) 125 A
(690 V) 125 A
(380 ... 415 V) 90 A
(500 V) 70 A
(690 V) 50 A
(220 ... 240 V) 22 kW
(400 ... 415 V) 45 kW
(500 V) 45 kW
(690 V) 45 kW
Main Circuit 750 V
(690 V) 3.6 kA
for 1 s 2.5 kA
Main Circuit Hexagon 4
No
IEC 60947-3
Mechanism on Top of the Switch
Screw Terminals
acc. IEC 60947-1 6 N·m
Main Circuit 18-21 mm
600 V
100 A
(acc. to UL 200 V) 25 Hp
(acc. to UL 480 V) 50 Hp
(acc. to UL 240 V) 30 Hp
(acc. to UL 208 V) 25 Hp
(acc. to UL 600 V) 50 Hp
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3601409
4363532
3170943