OT40F3C
1SCA104913R1001
6417019390536
OT40F3C CHANGE-OVER SWITCH
40A Manual Change-Over Switch, Handle and shaft need to be ordered separately, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland (FI)
70 mm
2.76 in
68 mm
2.68 in
0.25 kg
0.55 lb
box 1 box
80 mm
3.15 in
108 mm
4.25 in
79 mm
3.11 in
0.75 ... 10 mm²
Θ = 40 °C 40 A
Fully Enclosed 40 A
Standard
Black
Handle and shaft not included
Base mounting
3P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 1.6 W
8 kV
750 V
(380 ... 415 V) 40 A
(500 V) 40 A
(690 V) 40 A
(380 ... 415 V) 23 A
(500 V) 23 A
(690 V) 12 A
(380 ... 415 V) 11 kW
(500 V) 11 kW
(690 V) 11 kW
Main Circuit 750 V
for 1 s 0.5 kiloampere rms
UL 98 / IEC60947-3
Mechanism on Top of the Switch
Screw Terminals
acc. IEC 60947-1 0.8 N·m
Open
40 A
(acc. to UL 200 V) 10 Hp
(acc. to UL 208 V) 10 Hp
(acc. to UL 240 V) 10 Hp
(acc. to UL 480 V) 20 Hp
(acc. to UL 600 V) 25 Hp
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3601440
4363552
3171262