Loading Images..
No label translation
General Information
Extended Product Type:
OT40F3
Product ID:
1SCA104902R1001
EAN:
6417019390451
Catalog Description:
OT40F3 SWITCH-DISCONNECTOR
Long Description:
3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included
ABB EcoSolutions
Environmental Information:
Environmental Product Declaration - EPD:
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Environmental Product Declaration - EPD:
Environmental
Degree of Protection:
Front IP20
Environmental Information:
Pollution Degree:
3
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85365080
Country of Origin:
Finland
Dimensions
Product Net Width:
35 mm
Product Net Height:
68 mm
Product Net Depth / Length:
56 mm
Product Net Weight:
0.09 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
67 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
46 mm
Package Level 1 Gross Weight:
0.1 kg
Package Level 1 EAN:
6417019390451
Technical
Cable Cross-Section:
Cu 0.75 ... 10 mm²
Connecting Capacity Main Circuit:
Flexible with Ferrule 1x Cu 0.75…4 mm²

Solid 1x Cu 0.75…6 mm²

Flexible 1x Cu 0.75…10 mm²

Stranded 1x Cu 0.75…10 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 40 A
Conventional Thermal Current (Ithe):
Fully Enclosed 40 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Handle Type:
Knob

Handle and shaft not included
Lock Type:
No
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 1.6 W
Rated Conditional Short-Circuit Current (Inc):
(40 A fuse, ≤415V) 50 kA

(25 A fuse, 690 V) 50 kA
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 750 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 40 A

(500 V) 40 A

(690 V) 40 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 40 A

(500 V) 40 A

(690 V) 40 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 23 A

(500 V) 23 A

(690 V) 12 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 5.5 kW

(400 ... 415 V) 11 kW

(500 V) 11 kW

(690 V) 11 kW
Rated Operational Voltage:
Main Circuit 750 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 0.71 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 0.5 kA
Recommended Screw Driver:
Main Circuit Pozidriv 2
Special Functions:
No
Standards:
IEC 60947-3 / UL 508 / CSA C22.2 No. 14
Switches Operating Mechanism:
Mechanism on Top of the Switch
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 0.8  N·m
Wire Stripping Length:
Main Circuit 9-10 mm
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
600 V
Ampere Rating:
40 A
Horsepower Rating UL/CSA:
(110 ... 120 V AC) Single Phase 2 Hp

(240 V AC) Single Phase 5 Hp

(440 ... 480 V AC) Single Phase 10 Hp

(550 ... 600 V AC) Single Phase 15 Hp

(220 ... 240 V AC) Three Phase 10 Hp

(440 ... 480 V AC) Three Phase 20 Hp

(550 ... 600 V AC) Three Phase 25 Hp
Wire Stripping Length:
Main Circuit 9-10 mm
Recommended Screw Driver:
Main Circuit Pozidriv 2
Tightening Torque:
acc. IEC 60947-1 0.8  N·m
Tightening Torque UL/CSA:
7 in·lb
Certificates and Declarations
A2L Certificate – IEC:
ATEX Certificate:
Declaration of Conformity - CE:
UL Certificate:
VDE Certificate:
External Classifications and Standards
Object Classification Code:
Q
ETIM 8:
EC000216 - Switch disconnector
ETIM 9:
EC000216 - Switch disconnector (low voltage)
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5290 >> Disconnect switch
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3601438
E-Number (Norway):
4363524
E-Number (Sweden):
3170939
No downloads available