OT25F3C
1SCA104863R1001
6417019390062
OT25F3C CHANGE-OVER SWITCH
25A Manual Change-Over Switch, Handle and shaft need to be ordered separately, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland
55 mm
2.17 in
68 mm
2.68 in
0.25 kg
0.55 lb
box 1 box
80 mm
3.15 in
108 mm
4.25 in
79 mm
3.11 in
0.29 kg
0.63 lb
0.75 ... 10 mm²
Θ = 40 °C 32 A
Fully Enclosed 32 A
Standard
Black
Handle and shaft not included
Base mounting
3P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 0.6 W
8 kV
750 V
(380 ... 415 V) 25 A
(500 V) 25 A
(690 V) 25 A
(380 ... 415 V) 20 A
(500 V) 20 A
(690 V) 11 A
(380 ... 415 V) 9 kW
(500 V) 9 kW
(690 V) 9 kW
Main Circuit 750 V
for 1 s 0.5 kiloampere rms
UL 98 / IEC60947-3
Mechanism on Top of the Switch
Screw Terminals
acc. IEC 60947-1 0.8 N·m
Open
25 A
(acc. to UL 200 V) 7.5 Hp
(acc. to UL 208 V) 7.5 Hp
(acc. to UL 240 V) 7.5 Hp
(acc. to UL 480 V) 15 Hp
(acc. to UL 600 V) 20 Hp
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3601430
4363550
3171261