OT16F4C
1SCA104831R1001
6417019389752
OT16F4C CHANGE-OVER SWITCH
16A Manual Change-Over Switch, Handle and shaft need to be ordered separately, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland (FI)
96 mm
3.78 in
68 mm
2.68 in
0.31 kg
0.68 lb
box 1 box
80 mm
3.15 in
108 mm
4.25 in
79 mm
3.11 in
0.75 ... 10 mm²
Θ = 40 °C 25 A
Fully Enclosed 25 A
Standard
Right Side
Switched - Simultaneous Function
Black
Handle and shaft not included
Base mounting
4P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 0.3 W
8 kV
750 V
(380 ... 415 V) 16 A
(500 V) 16 A
(690 V) 16 A
(690 V) 10 A
(380 ... 415 V) 7.5 kW
(500 V) 7.5 kW
(690 V) 7.5 kW
Main Circuit 750 V
for 1 s 0.5 kiloampere rms
UL 98 / IEC60947-3
Mechanism on Top of the Switch
Screw Terminals
acc. IEC 60947-1 0.8 N·m
Open
16 A
(acc. to UL 200 V) 3 Hp
(acc. to UL 208 V) 3 Hp
(acc. to UL 240 V) 5 Hp
(acc. to UL 480 V) 10 Hp
(acc. to UL 600 V) 10 Hp
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3601423
4363549