OT16F3C
OT16F3C
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT16F3C

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Manual Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OT16F3C
Product ID:
1SCA104816R1001
EAN:
6417019389608
Catalog Description:
OT16F3C CHANGE-OVER SWITCH
Long Description:
16A Manual Change-Over Switch, Handle and shaft need to be ordered separately, Open transition
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
1SCC301272D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC301054M0006
Environmental Product Declaration - EPD:
1SCC301272D0201
Environmental
Degree of Protection:
Front IP20
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
70 mm

2.76 in
Product Net Height:
68 mm

2.68 in
Product Net Depth / Length:
68 mm

2.68 in
Product Net Weight:
0.55 kg

1.21 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
80 mm

3.15 in
Package Level 1 Depth / Length:
108 mm

4.25 in
Package Level 1 Height:
79 mm

3.11 in
Package Level 1 Gross Weight:
0.25 kg

0.55 lb
Package Level 1 EAN:
6417019389608
Technical
Cable Cross-Section:
0.75 ... 10 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 25 A
Conventional Thermal Current (Ithe):
Fully Enclosed 25 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft not included
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 0.3 W
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
750 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 16 A

(500 V) 16 A

(690 V) 16 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 16 A

(500 V) 16 A

(690 V) 16 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 16 A

(500 V) 16 A

(690 V) 10 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 7.5 kW

(500 V) 7.5 kW

(690 V) 7.5 kW
Rated Operational Voltage:
Main Circuit 750 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 0.5 kiloampere rms
Standards:
UL 98 / IEC60947-3
Switches Operating Mechanism:
Mechanism on Top of the Switch
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 0.8 N·m
Transition Type:
Open
Technical UL/CSA
Horsepower Rating UL/CSA:
(acc. to UL 200 V) 3 Hp

(acc. to UL 208 V) 3 Hp

(acc. to UL 240 V) 5 Hp

(acc. to UL 480 V) 10 Hp

(acc. to UL 600 V)  10 Hp
Tightening Torque:
acc. IEC 60947-1 0.8 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303019D2702
DNV Certificate:
1SCC303138D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5290 >> Disconnect switch
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3601421
E-Number (Norway):
4363548
E-Number (Sweden):
3171260
No downloads available
There are no related links available
6.3.0.53655