OT16F3
OT16F3
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT16F3

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT16F3
Product ID:
1SCA104811R1001
EAN:
6417019389554
Catalog Description:
OT16F3 SWITCH-DISCONNECTOR
Long Description:
3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
21 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
ABB EcoSolutions
Environmental Information:
1SCC301262D0201
Environmental Product Declaration - EPD:
1SCC301278D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301052M0006
Mechanical Drawings:
1SCC301434F0001
1SCC301433F0001
OT16-40F3.stp
OT16-40F3.igs
Environmental Product Declaration - EPD:
1SCC301278D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC301262D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
35 mm
Product Net Height:
68 mm
Product Net Depth / Length:
56 mm
Product Net Weight:
0.09 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
67 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
46 mm
Package Level 1 Gross Weight:
0.1 kg
Package Level 1 EAN:
6417019389554
Technical
Cable Cross-Section:
Cu 0.75 ... 10 mm²
Connecting Capacity Main Circuit:
Flexible with Ferrule 1x Cu 0.75…4 mm²

Solid 1x Cu 0.75…6 mm²

Flexible 1x Cu 0.75…10 mm²

Stranded 1x Cu 0.75…10 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 25 A
Conventional Thermal Current (Ithe):
Fully Enclosed 25 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Handle Type:
Knob

Handle and shaft not included
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 0.3 W
Rated Conditional Short-Circuit Current (Inc):
(40 A fuse, ≤415V) 50 kA

(25 A fuse, 690 V) 50 kA
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 750 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 16 A

(500 V) 16 A

(690 V) 16 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 16 A

(500 V) 16 A

(690 V) 16 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 16 A

(500 V) 16 A

(690 V) 10 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 3 kW

(400 ... 415 V) 7.5 kW

(500 V) 7.5 kW

(690 V) 7.5 kW
Rated Operational Voltage:
Main Circuit 750 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 0.71 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 0.5 kA
Recommended Screw Driver:
Main Circuit Pozidriv 2
Special Functions:
No
Standards:
IEC 60947-3 / UL 508 / CSA C22.2 No. 14
Switches Operating Mechanism:
Mechanism on Top of the Switch
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 0.8 N·m
Wire Stripping Length:
Main Circuit 9-10 mm
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
600 V
Ampere Rating:
20 A
Horsepower Rating UL/CSA:
(110 ... 120 V AC) Single Phase 1 Hp

(240 V AC) Single Phase 2 Hp

(440 ... 480 V AC) Single Phase 5 Hp

(550 ... 600 V AC) Single Phase 7.5 Hp

(220 ... 240 V AC) Three Phase 5 Hp

(440 ... 480 V AC) Three Phase 10 Hp

(550 ... 600 V AC) Three Phase 10 Hp
Wire Stripping Length:
Main Circuit 9-10 mm
Recommended Screw Driver:
Main Circuit Pozidriv 2
Tightening Torque:
acc. IEC 60947-1 0.8 N·m
Tightening Torque UL/CSA:
7 in·lb
Certificates and Declarations
A2L Certificate – IEC:
1SCC301335D0201
ATEX Certificate:
No certification needed
Declaration of Conformity - CE:
1SCC301166D2703
UL Certificate:
cULus certificate OT16-80
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5290 >> Disconnect switch
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3601419
E-Number (Norway):
4363520
E-Number (Sweden):
3170937
No downloads available
EPLAN DATA OT16F3
6.3.0.53655