OTM800E3CM230C
1SCA103570R1001
6417019379654
OTM800E3CM230C MOTORIZED C/O SWITCH
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland
411 mm
16.18 in
250 mm
9.84 in
299 mm
11.77 in
22 kg
48.5 lb
box 1 box
310 mm
560 mm
320 mm
22.08 kg
Θ = 40 °C 800 A
Fully Enclosed 800 A
Standard
Black
Direct mounted handle
220 ... 240 V AC
Base mounting
3P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 40 W
12 kV
1000 V
(380 ... 415 V) 800 A
(500 V) 800 A
(690 V) 800 A
(380 ... 415 V) 720 A
(380 ... 415 V) 650 A
(380 ... 415 V) 450 kW
(500 V) 560 kW
(690 V) 800 kW
Main Circuit 1000 V
for 1 s 20 kiloampere rms
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 50 ... 75 N·m
Open
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3650302