OHBS1AH
1SCA102680R1001
6417019409740
OHBS1AH HANDLE
OHBS1AH SELECTOR HANDLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP54
10 piece
85389099
Lithuania
48 mm
40 mm
0.035 kg
1 piece
41 mm
0.04 kg
Black
Selector
N/A
EC000229 - Handle for power circuit breaker
31162801
3038 >> Handles or knobs
V11.1 : 27370414
Product Not in WEEE Scope
3661900
4363577
3171312