Loading Images..
No label translation
General Information
Extended Product Type:
OHBS1AH
Product ID:
1SCA102680R1001
EAN:
6417019409740
Catalog Description:
OHBS1AH HANDLE
Long Description:
OHBS1AH SELECTOR HANDLE
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Environmental
Degree of Protection:
IP54
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Country of Origin:
Lithuania (LT)
Dimensions
Product Net Width:
48 mm
Product Net Height:
48 mm
Product Net Depth / Length:
40 mm
Product Net Weight:
0.035 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
48 mm
Package Level 1 Depth / Length:
48 mm
Package Level 1 Height:
41 mm
Package Level 1 Gross Weight:
0.04 kg
Package Level 1 EAN:
6417019409740
Technical
Color:
Black
Degree of Protection:
IP54
Handle Color:
Black
Handle Type:
Selector
Lock Type:
No
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 8:
EC000229 - Handle for power circuit breaker
ETIM 9:
EC000229 - Handle for power circuit breaker
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3661900
E-Number (Norway):
4363577
E-Number (Sweden):
3171312
No downloads available