OMZC2
1SCA101001R1001
6417019598703
OMZC2 Cover plate
OMZC2 COVER PLATE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
120 mm
4.72 in
30 mm
1.18 in
170 mm
6.69 in
0.2 kg
0.44 lb
bag 1 piece
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
2982 >> Mounting plates
V11.1 : 27371392
5. Small Equipment (No External Dimension More Than 50 cm)
3601348