OTM800E4CM230C
1SCA022872R8340
6417019339344
OTM800E4CM230C MOTORIZED C/O SWITCH
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland (FI)
476 mm
18.74 in
250 mm
9.84 in
299 mm
11.77 in
25 kg
55.12 lb
box 1 box
310 mm
560 mm
330 mm
25.19 kg
Θ = 40 °C 800 A
Fully Enclosed 800 A
Standard
Right Side
Switched - Simultaneous Function
Black
Direct mounted handle
220 ... 240 V AC
Base mounting
4P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 40 W
12 kV
1000 V
(380 ... 415 V) 800 A
(500 V) 800 A
(690 V) 800 A
(380 ... 415 V) 720 A
(380 ... 415 V) 650 A
(380 ... 415 V) 450 kW
(500 V) 560 kW
(690 V) 800 kW
Main Circuit 1000 V
for 1 s 20 kiloampere rms
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 50 ... 75 N·m
Open
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3650303