Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country of Origin:
Finland (FI)
Dimensions
Product Net Width:
136 mm

5.35 in
Product Net Height:
85 mm

3.35 in
Product Net Depth / Length:
300 mm

11.81 in
Product Net Weight:
10.8 kg

23.81 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
136 mm
Package Level 1 Depth / Length:
300 mm
Package Level 1 Height:
85 mm
Package Level 1 Gross Weight:
10.8 kg
Package Level 1 EAN:
6417019336794
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
eClass:
V11.1 : 27371392
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3642459
No downloads available