OTZC63
1SCA022868R1100
6417019336794
OTZC63 Bridging bars
OTZC63 MOUNTING PIECE 3-POLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
136 mm
5.35 in
85 mm
3.35 in
300 mm
11.81 in
10.8 kg
23.81 lb
box 1 box
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3642459