OTZC43
1SCA022868R0710
6417019336756
OTZC43 Bridging bars
OTZC43 MOUNTING PIECE 3-POLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
136 mm
5.35 in
50 mm
1.97 in
150 mm
5.91 in
4.2 kg
9.26 lb
box 1 box
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3642449