OHB200J12P
1SCA022865R9510
6417019362113
OHB200J12P HANDLE
OHB200J12P PISTOL HANDLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP65
1 piece
85389099
Finland (FI)
400 mm
45 mm
66 mm
0.495 kg
bag 1 piece
69 mm
80 mm
0.5 kg
Black
Pistol
Yes
J12P
N/A
EC000229 - Handle for power circuit breaker
31162801
3038 >> Handles or knobs
V11.1 : 27370414
Product Not in WEEE Scope
3661836