OHB150J12P
1SCA022865R9430
6417019335223
OHB150J12P HANDLE
OHB150J12P PISTOL HANDLE
India
No
Active
INABB010EXPU
Product under warranty must be returned
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP65
1 piece
85389099
Finland
300 mm
45 mm
66 mm
0.435 kg
bag 1 piece
69 mm
50 mm
0.44 kg
Black
Pistol
J12P
N/A
EC000229 - Handle for power circuit breaker
31162801
3038 >> Handles or knobs
V11.1 : 27370414
Product Not in WEEE Scope
3602124