OHB150J12P
OHB150J12P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OHB150J12P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Fuses
  5. Accessories for Switch Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
OHB150J12P
Product ID:
1SCA022865R9430
EAN:
6417019335223
Catalog Description:
OHB150J12P HANDLE
Long Description:
OHB150J12P PISTOL HANDLE
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - INABB010
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB010EXPU
Warranty Return:
Product under warranty must be returned
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC390080M0203
Environmental
Degree of Protection:
IP65
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
300 mm
Product Net Height:
45 mm
Product Net Depth / Length:
66 mm
Product Net Weight:
0.435 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
69 mm
Package Level 1 Depth / Length:
300 mm
Package Level 1 Height:
50 mm
Package Level 1 Gross Weight:
0.44 kg
Package Level 1 EAN:
6417019335223
Technical
Color:
Black
Degree of Protection:
IP65
Handle Color:
Black
Handle Length:
300 mm
Handle Type:
Pistol
Special Functions:
J12P
Certificates and Declarations
Declaration of Conformity - CE:
1SCC390030D2704
External Classifications and Standards
Object Classification Code:
N/A
ETIM 9:
EC000229 - Handle for power circuit breaker
ETIM 10:
EC000229 - Handle for power circuit breaker
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3602124
No downloads available
There are no related links available
6.3.0.53655