OT1600E04P
OT1600E04P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT1600E04P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT1600E04P
Product ID:
1SCA022860R6740
EAN:
6417019309385
Catalog Description:
OT1600E04P SWITCH-DISCONNECTOR
Long Description:
4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC301120M0201
Environmental Information:
1SCC301233D0201
Environmental Product Declaration - EPD:
1SCC301300D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301047M0213
Mechanical Drawings:
1SCC301504F0001
1SCC301503F0001
OT1600E04.igs
Environmental Product Declaration - EPD:
1SCC301300D0201
Environmental
Degree of Protection:
Front IP00
Environmental Information:
1SCC301233D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
414.5 mm
Product Net Height:
372 mm
Product Net Depth / Length:
167 mm
Product Net Weight:
22.3 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
400 mm
Package Level 1 Depth / Length:
435 mm
Package Level 1 Height:
170 mm
Package Level 1 Gross Weight:
23.3 kg
Package Level 1 EAN:
6417019309385
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 1600 A
Conventional Thermal Current (Ithe):
Fully Enclosed 1600 A
Degree of Protection:
Front IP00
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Handle and shaft included
Mechanical Durability:
6000
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 48 W
Rated Conditional Short-Circuit Current (Inc):
(1250 A fuse, 415 V) 80 kA

(1250 A fuse, 500 V) 100 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 1600 A

(500 V) 1600 A

(690 V) 1600 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 1600 A

(500 V) 1600 A

(690 V) 1600 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 1250 A

(500 V) 1250 A

(690 V) 1250 A
Rated Operational Power AC-23A (Pe):
(400 ... 415 V) 710 kW

(500 V) 900 kW

(690 V) 1200 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 92 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA
Special Functions:
No
Standards:
IEC 60947-3
Switches Operating Mechanism:
Mechanism at the End of the Switch

04 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
50 mm
Tightening Torque:
acc. IEC 60947-1 50 … 75 N·m
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 50 … 75 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC301338D0201
ATEX Certificate:
No certification needed
Declaration of Conformity - CE:
1SCC301155D2704
DNV GL Certificate:
1SCC301184D0203
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122221
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661770
No downloads available
EPLAN DATA OT1600E04P
6.3.0.53655