OT1250E03P
1SCA022860R6230
6417019309330
OT1250E03P SWITCH-DISCONNECTOR
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP00
3
1 piece
85365080
Finland
334.5 mm
306 mm
145.5 mm
15.4 kg
box 1 piece
400 mm
435 mm
170 mm
16.9 kg
Θ = 40 °C 1250 A
Fully Enclosed 1250 A
Standard
Black
Handle and shaft included
6000
Base mounting
3P
Front operated
Top In - Bottom Out
Bottom In - Top Out
at Rated Operating Conditions per Pole 29 W
(1250 A fuse, 415 V) 80 kA
(1250 A fuse, 500 V) 100 kA
12 kV
acc. to IEC/EN 60664-1 1000 V
(380 ... 415 V) 1250 A
(500 V) 1250 A
(690 V) 1250 A
(400 ... 415 V) 710 kW
(500 V) 900 kW
(690 V) 1200 kW
Main Circuit 1000 V
(690 V) 110 kA
for 1 s 50 kA
No
IEC 60947-3
Mechanism at the End of the Switch
03 (Left Side)
Lug terminals
50 mm
acc. IEC 60947-1 50 … 75 N·m
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3661686
3171238