Loading Images..
No label translation
General Information
Extended Product Type:
OT1000E03P
Product ID:
1SCA022860R5930
EAN:
6417019309309
Catalog Description:
OT1000E03P SWITCH-DISCONNECTOR
Long Description:
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
ABB EcoSolutions
End Of Life Disassembling Instructions:
Environmental Information:
Environmental Product Declaration - EPD:
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Environmental Product Declaration - EPD:
Environmental
Degree of Protection:
Front IP00
Environmental Information:
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country of Origin:
Finland (FI)
Dimensions
Product Net Width:
334.5 mm
Product Net Height:
306 mm
Product Net Depth / Length:
167 mm
Product Net Weight:
15.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
400 mm
Package Level 1 Depth / Length:
435 mm
Package Level 1 Height:
170 mm
Package Level 1 Gross Weight:
16.9 kg
Package Level 1 EAN:
6417019309309
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 1000 A
Conventional Thermal Current (Ithe):
Fully Enclosed 1000 A
Degree of Protection:
Front IP00
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Lock Type:
Yes
Mechanical Durability:
6000
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 19 W
Rated Conditional Short-Circuit Current (Inc):
(1250 A fuse, 415 V) 80 kA

(1250 A fuse, 500 V) 100 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 1000 A

(500 V) 1000 A

(690 V) 1000 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 1000 A

(500 V) 1000 A

(690 V) 1000 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 1000 A

(500 V) 1000 A

(690 V) 1000 A
Rated Operational Power AC-23A (Pe):
(400 ... 415 V) 560 kW

(500 V) 710 kW

(690 V) 1000 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 110 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA
Special Functions:
No
Standards:
IEC 60947-3
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
50 mm
Tightening Torque:
acc. IEC 60947-1 50 … 75 N·m
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 50 … 75 N·m
Certificates and Declarations
A2L Certificate – IEC:
ATEX Certificate:
Declaration of Conformity - CE:
DNV GL Certificate:
UL Certificate:
VDE Certificate:
External Classifications and Standards
Object Classification Code:
Q
ETIM 8:
EC000216 - Switch disconnector
ETIM 9:
EC000216 - Switch disconnector (low voltage)
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661604
E-Number (Sweden):
3171234
No downloads available