OTM400E3CM230C
1SCA022847R1630
6417019297842
OTM400E3CM230C MOTORIZED C/O SWITCH
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland (FI)
323 mm
12.72 in
185 mm
7.28 in
235 mm
9.25 in
8.2 kg
18.08 lb
box 1 box
255 mm
460 mm
243 mm
10.22 kg
Θ = 40 °C 400 A
Fully Enclosed 400 A
Standard
Black
Direct mounted handle
220 ... 240 V AC
Base mounting
3P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 10 W
12 kV
1000 V
(380 ... 415 V) 400 A
(500 V) 400 A
(690 V) 400 A
(380 ... 415 V) 220 kW
(500 V) 280 kW
(690 V) 400 kW
Main Circuit 1000 V
for 1 s 15 kiloampere rms
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 30 ... 44 N·m
Open
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
39122217
5214 >> Rotary switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3641752