OTM250E4CM230C
1SCA022846R1910
6417019296876
OTM250E4CM230C MOTORIZED C/O SWITCH
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland (FI)
307 mm
12.09 in
150 mm
5.91 in
197 mm
7.76 in
6.2 kg
13.67 lb
box 1 box
215 mm
395 mm
7.6 kg
Θ = 40 °C 250 A
Fully Enclosed 250 A
Standard
Right Side
Switched - Simultaneous Function
Black
Direct mounted handle
220 ... 240 V AC
Base mounting
4P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 6.5 W
12 kV
1000 V
(380 ... 415 V) 250 A
(500 V) 250 A
(690 V) 250 A
(380 ... 415 V) 140 kW
(500 V) 170 kW
(690 V) 250 kW
Main Circuit 1000 V
for 1 s 8 kiloampere rms
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 15 ... 22 N·m
Open
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3641736