OTM200E3CM230C
1SCA022845R8960
6417019296548
OTM200E3CM230C MOTORIZED C/O SWITCH
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland
273 mm
10.75 in
150 mm
5.91 in
197 mm
7.76 in
5.6 kg
12.35 lb
box 1 box
215 mm
395 mm
6.9 kg
Θ = 40 °C 200 A
Fully Enclosed 200 A
Standard
Black
Direct mounted handle
220 ... 240 V AC
Base mounting
3P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 4 W
12 kV
1000 V
(380 ... 415 V) 200 A
(500 V) 200 A
(690 V) 200 A
(380 ... 415 V) 110 kW
(500 V) 132 kW
(690 V) 200 kW
Main Circuit 1000 V
for 1 s 8 kiloampere rms
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 15 ... 22 N·m
Open
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3641712