OTM160E3CM230C
OTM160E3CM230C
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OTM160E3CM230C

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Motorized Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OTM160E3CM230C
Product ID:
1SCA022845R8610
EAN:
6417019296524
Catalog Description:
OTM160E3CM230C MOTORIZED C/O SWITCH
Long Description:
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC303057M0201
Environmental Information:
1SCC303036D0202
Environmental Product Declaration - EPD:
1SCC303095D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC303002M0206
Environmental Product Declaration - EPD:
1SCC303095D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC303036D0202
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
273 mm

10.75 in
Product Net Height:
150 mm

5.91 in
Product Net Depth / Length:
197 mm

7.76 in
Product Net Weight:
5.6 kg

12.35 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
215 mm
Package Level 1 Depth / Length:
395 mm
Package Level 1 Height:
215 mm
Package Level 1 Gross Weight:
6.9 kg
Package Level 1 EAN:
6417019296524
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 160 A
Conventional Thermal Current (Ithe):
Fully Enclosed 160 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Direct mounted handle
Motor Operational Voltage:
220 ... 240 V AC
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 2.4 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 160 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 160 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 90 kW

(500 V) 110 kW

(690 V) 160 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Transition Type:
Open
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303012D2703
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641695
No downloads available
There are no related links available
6.3.0.53655