OS800D03P
1SCA022825R4880
6417019283647
OS800D03P SWITCH FUSE
Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,3,Handle and shaft included,
UL 2799 Zero Waste To Landfill Validation available
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
acc. to IEC 60529 IP20
3
1 piece
85365080
Finland
343 mm
306 mm
233 mm
14.89 kg
32.83 lb
box 1 piece
328 mm
12.91 in
365 mm
14.37 in
260 mm
10.24 in
15.67 kg
34.55 lb
Θ = 40 °C 800 A
Fully Enclosed 720 A
NH3
DIN
Pistol handle
Base mounting
3P
Front
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 75 W
(500 V) 100 kA
(690 V) 80 kA
Main Circuit 800 A
12 kV
1000 V
(500 V) 800 A
(690 V) 800 A
(380 ... 415 V) 800 A
(220 ... 240 V) 250 kW
(400 V) 450 kW
(415 V) 450 kW
(500 V) 560 kW
(690 V) 710 kW
Main Circuit 690 V AC
for 1 s 18 kiloampere rms
IEC 60947-3
03 (Left Side)
Lug terminals
39 mm
50 ... 75 N·m
Q
EC001040 - Fuse switch disconnector
39122233
5291 >> Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
3661540
3172099