OS630D03P
OS630D03P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OS630D03P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
OS630D03P
Product ID:
1SCA022825R2830
EAN:
6417019283432
Catalog Description:
OS630D03P SWITCH FUSE
Long Description:
Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,3,Handle and shaft included,
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
Environmental Product Declaration - EPD:
1SCC311202D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC311013C0201
Instructions and Manuals:
1SCC311016M0210
Mechanical Drawings:
OS600J03.stp
Environmental Product Declaration - EPD:
1SCC311202D0201
Environmental
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
343 mm
Product Net Height:
306 mm
Product Net Depth / Length:
233 mm
Product Net Weight:
13.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
328 mm
Package Level 1 Depth / Length:
365 mm
Package Level 1 Height:
260 mm
Package Level 1 Gross Weight:
13.5 kg
Package Level 1 EAN:
6417019283432
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 630 A
Conventional Thermal Current (Ithe):
Fully Enclosed 570 A
Fuse Size:
NH3
Fuse System:
DIN
Handle Type:
Pistol handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front Operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 46 W
Rated Conditional Short-Circuit Current (Inc):
(690 V) 80 kA
Rated Current (In):
Main Circuit 630 A
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(500 V) 630 A

(690 V) 630 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 630 A

(500 V) 630 A

(690 V) 630 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 630 A

(500 V) 630 A

(690 V) 630 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 200 kW

(400 V) 355 kW

(415 V) 355 kW

(500 V) 450 kW

(690 V) 630 kW
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 18 kiloampere rms
Standards:
IEC 60947-3
Switches Operating Mechanism:
03 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
39 mm
Tightening Torque:
50 ... 75 N·m
Technical UL/CSA
Tightening Torque:
50 ... 75 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC311209D0201
ATEX Certificate:
No certification needed
CCC Certificate:
CCC OS630-800 2016
Declaration of Conformity - CE:
1SCC311112D2704
DNV GL Certificate:
1SCC311131D0203
UL Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC001040 - Fuse switch disconnector
ETIM 10:
EC001040 - Fuse switch disconnector
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5291 >> Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661504
E-Number (Sweden):
3172091
No downloads available
There are no related links available
6.3.0.53655