OA3G01AU
1SCA022819R5260
6417019279688
OA3G01AU AUXILIARY CONTACT
32 day
No
Active
USSVCEXPU
Product under warranty must be returned
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
10 piece
85389099
Bulgaria (BG)
40 mm
11 mm
30 mm
0.018 kg
bag 10 piece
130 mm
90 mm
20 mm
0.021 kg
16 A
Fully Enclosed 16 A
1
690 V
AU
N/A
EC000041 - Auxiliary contact block
39121522
4743 >> Auxiliary contact block
V11.1 : 27371302
Product Not in WEEE Scope
3601001