OTZC34
1SCA022785R7110
6417019256016
OTZC34 Bridging bars
OTZC34 MOUNTING PIECE 4-POLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
133 mm
5.24 in
45 mm
1.77 in
160 mm
6.3 in
1.3 kg
2.87 lb
box 1 box
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3641557