OTZC33
1SCA022785R7020
6417019256009
OTZC33 Bridging bars
OTZC33 MOUNTING PIECE 3-POLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
120 mm
4.72 in
45 mm
1.77 in
133 mm
5.24 in
1 kg
2.2 lb
box 1 box
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3641556