Loading Images..
No label translation
General Information
Extended Product Type:
OT800E04CP
Product ID:
1SCA022785R6210
EAN:
6417019255989
Catalog Description:
OT800E04CP CHANGE-OVER SWITCH
Long Description:
800A, 4 pole manual change-over switch including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and II- positions and when padlocked.
ABB EcoSolutions
End Of Life Disassembling Instructions:
Environmental Information:
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Environmental
Degree of Protection:
Front IP20
Environmental Information:
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country of Origin:
Finland (FI)
Dimensions
Product Net Width:
376 mm

14.8 in
Product Net Height:
250 mm

9.84 in
Product Net Depth / Length:
280 mm

11.02 in
Product Net Weight:
18.51 kg

40.81 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
310 mm

12.2 in
Package Level 1 Depth / Length:
560 mm

22.05 in
Package Level 1 Height:
330 mm

12.99 in
Package Level 1 Gross Weight:
21.65 kg

47.73 lb
Package Level 1 EAN:
6417019255989
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 800 A
Conventional Thermal Current (Ithe):
Fully Enclosed 800 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 40 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 800 A

(500 V) 800 A

(690 V) 800 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 800 A

(500 V) 800 A

(690 V) 800 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 800 A

(500 V) 800 A

(690 V) 800 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 800 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 800 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 450 kW

(500 V) 560 kW

(690 V) 800 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch

04 (Left Side)
Terminal Type:
Screw Terminals
Terminal Width:
40 mm
Tightening Torque:
acc. IEC 60947-1 50 ... 75 N·m
Transition Type:
Open
Technical UL/CSA
Ampere Rating:
800 A
Tightening Torque:
acc. IEC 60947-1 50 ... 75 N·m
Certificates and Declarations
Declaration of Conformity - CE:
DNV Certificate:
External Classifications and Standards
Object Classification Code:
Q
ETIM 8:
EC000216 - Switch disconnector
ETIM 9:
EC000216 - Switch disconnector (low voltage)
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641532
No downloads available