OTS800G1L/3
1SCA022776R7890
6417019252872
OTS800G1L/3 TERMINAL SHROUD
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
65 mm
138.6 mm
110.5 mm
0.31 kg
bag 1 piece
105 mm
165 mm
110 mm
0.36 kg
L/3
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3659046
4337039
3171582