OT160E04CP
OT160E04CP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT160E04CP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Manual Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OT160E04CP
Product ID:
1SCA022775R9440
EAN:
6417019252551
Catalog Description:
OT160E04CP CHANGE-OVER SWITCH
Long Description:
160A, 4 pole manual change-over switch including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and II- positions and when padlocked.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC303050M0201
Environmental Information:
1SCC303050D0201
Environmental Product Declaration - EPD:
1SCC303082D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
ef556fd6-d19c-413f-9e9e-d3c9254c1212 Finland
Simplified SCIP:
324a34e6-d92d-4659-a6c8-7f25a4f8202b Germany

7c18e3c7-d4ec-4daf-8638-780bbf725e49 Poland

79c4eb22-50d4-41d7-b6fd-bcff65221f82 France

4d6acfff-dd17-4d78-91eb-c4efa115ccbb Italy

80a8fc45-5222-4a61-b2bb-cd8ada25cd84 Hungary

3fb9d9d1-b0ec-48a0-b098-940168200189 Portugal

875993c2-42d9-40c9-8cdd-7006fcb6b022 Denmark

20dca2da-2029-44e5-bc86-a6a6d2955a4c Netherlands

f1d6782a-92e7-413e-9486-5ed4054328d2 Croatia

f0df47b8-615f-451e-8563-b1c5b1fd5c02 Sweden

350d11eb-0249-452b-9052-f77d05c23e55 Belgium

f6a04649-2730-4919-84da-c107d80945be Germany

2a72d88d-2b17-43f0-8a3c-603368363d33 France

95051c22-70dd-4564-a5f9-22998b562a26 Spain

34bb405e-7eda-448a-9a24-f11b0ca1dba3 Greece

c83908be-bffc-402d-9cec-d1d90f8d72dd Bulgaria

9a289f65-5d22-4279-9c5a-d081354c7cd6 Germany

57761068-7ebf-4acc-a6aa-7f2c079edf4c Hungary

ee15fe22-2944-4a25-af0e-16a5faa4c162 Germany

e170c76c-8bdd-4cfc-a218-eb1f693dc8a9 Poland

f2aa8062-9e30-4c1c-96ea-d1dd0635ce41 Estonia

35b6d0d9-9b97-4594-b3ef-fb99b3e020d2 Czech Republic

d6f0b348-e327-4b1f-9520-875b77c7557a Poland

82455908-5079-42f3-82f5-8ca070c43ef8 Germany

16a10f02-3901-4446-8cad-5d694b132d89 Norway

f4c000b0-fdd4-432b-bea1-c3033ad8b8e0 Belgium

0f58dfe3-0f6c-4a7a-8ca8-b63776cb2f88 Sweden
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC303008M0208
Environmental Product Declaration - EPD:
1SCC303082D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC303050D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
205 mm

8.07 in
Product Net Height:
150 mm

5.91 in
Product Net Depth / Length:
160 mm

6.3 in
Product Net Weight:
3.3 kg

7.28 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
160 mm

6.3 in
Package Level 1 Depth / Length:
270 mm

10.63 in
Package Level 1 Height:
185 mm

7.28 in
Package Level 1 Gross Weight:
4.05 kg

8.93 lb
Package Level 1 EAN:
6417019252551
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 160 A
Conventional Thermal Current (Ithe):
Fully Enclosed 160 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 2.4 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 160 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 160 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 90 kW

(500 V) 110 kW

(690 V) 160 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch

04 (Left Side)
Terminal Type:
Screw Terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Transition Type:
Open
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303001D2704
DNV Certificate:
1SCC303138D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641526
E-Number (Norway):
4337000
No downloads available
There are no related links available
6.3.0.53655