OT315E04CP
OT315E04CP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT315E04CP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Manual Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OT315E04CP
Product ID:
1SCA022775R7150
EAN:
6417019252469
Catalog Description:
OT315E04CP CHANGE-OVER SWITCH
Long Description:
315A, 4 pole manual change-over switch including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and II- positions and when padlocked.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC303051M0201
Environmental Information:
1SCC303050D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC303008M0208
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC303050D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
265 mm

10.43 in
Product Net Height:
185 mm

7.28 in
Product Net Depth / Length:
203 mm

7.99 in
Product Net Weight:
7.415 kg

16.35 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
240 mm

9.45 in
Package Level 1 Depth / Length:
325 mm

12.8 in
Package Level 1 Height:
218 mm

8.58 in
Package Level 1 Gross Weight:
7.865 kg

17.34 lb
Package Level 1 EAN:
6417019252469
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 315 A
Conventional Thermal Current (Ithe):
Fully Enclosed 315 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 6.5 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 315 A

(500 V) 315 A

(690 V) 315 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 315 A

(500 V) 315 A

(690 V) 315 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 315 A

(500 V) 315 A

(690 V) 315 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 315 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 315 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 160 kW

(500 V) 220 kW

(690 V) 315 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch

04 (Left Side)
Terminal Type:
Screw Terminals
Terminal Width:
25 mm
Tightening Torque:
acc. IEC 60947-1 30 ... 44 N·m
Transition Type:
Open
Technical UL/CSA
Ampere Rating:
315 A
Tightening Torque:
acc. IEC 60947-1 30 ... 44 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303004D2703
DNV Certificate:
1SCC303138D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641529
E-Number (Norway):
4337004
No downloads available
There are no related links available
6.3.0.53655