OT250E04CP
OT250E04CP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT250E04CP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Manual Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OT250E04CP
Product ID:
1SCA022775R4640
EAN:
6417019252384
Catalog Description:
OT250E04CP CHANGE-OVER SWITCH
Long Description:
250A, 4 pole manual change-over switch including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and II- positions and when padlocked.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC303050M0201
Environmental Information:
1SCC303050D0201
Environmental Product Declaration - EPD:
1SCC303082D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
ec656989-83af-4f24-b85a-707e9f79f541 Finland
Simplified SCIP:
91eef6d2-a2ef-4b1b-aaf1-ba6b02ae041c Germany

cd2f18a0-4511-4f4a-9473-f1ce44f7021e Germany

78502af4-36bc-4f78-aef3-fec850b88f3f Czech Republic

9b2c299d-b09a-46fe-b1af-98231ad5f17a Croatia

429732e0-cc4e-4c20-9cd8-d08e012b41b4 Belgium

21d5e4f8-66fd-4dd1-8e3c-5ae09638881b Portugal

b51bfb87-ed4e-4a93-922e-29d23954cb93 Bulgaria

08027841-22d8-4bf2-93d1-e59ad6bd7145 Sweden

3fcc0b4a-d453-4f53-8a64-3aa7fe5b2d33 France

0f4f6050-4739-433d-9deb-0e3af2a084cf Sweden

c2cf1520-c3dc-470f-8027-fbd50d320dc1 Italy

882e56e8-b406-4eeb-8373-18f269152a60 Norway

b6227e50-7697-46cc-9037-0bf99c4e9037 Belgium

3cbd3aee-6f20-4697-92b7-bf61a3fa0f33 Poland

73fc83f6-d9e9-420d-b8af-7e591a7582be Germany

eb8ef6da-8175-469a-acb8-9359e215b0a2 Germany

5c2b1c4b-379c-4736-8f67-93af7f53e2b0 Netherlands

6061d350-77c9-4699-af89-b4a71816c703 Spain

d26dee91-4274-46ec-b081-c3cd5a972bc8 Poland

1aaaca95-bc3a-4d29-a4df-9e5032109ab4 Hungary

f4a2137a-2cbf-4418-ba04-3cc6ad07f3d0 France

663c2939-83a5-45c5-9147-b60af2fbc806 Estonia

a484ace3-b06e-45a4-b7df-d0d8ea80734d Greece

4e5be907-1cec-43d8-8a71-69e61f01247d Poland

4503315c-6901-4ae0-80d6-a970b11b1305 Hungary

3fbdbb25-59cb-4944-943b-433c8083dedb Germany

fd24a327-1703-45ed-9109-081dfaa3e0f9 Denmark
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC303008M0208
Environmental Product Declaration - EPD:
1SCC303082D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC303050D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
205 mm

8.07 in
Product Net Height:
150 mm

5.91 in
Product Net Depth / Length:
160 mm

6.3 in
Product Net Weight:
3.83 kg

8.44 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
186 mm

7.32 in
Package Level 1 Depth / Length:
300 mm

11.81 in
Package Level 1 Height:
185 mm

7.28 in
Package Level 1 Gross Weight:
4.1 kg

9.04 lb
Package Level 1 EAN:
6417019252384
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 250 A
Conventional Thermal Current (Ithe):
Fully Enclosed 250 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 6.5 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 250 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 250 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 140 kW

(500 V) 170 kW

(690 V) 250 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch

04 (Left Side)
Terminal Type:
Screw Terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Transition Type:
Open
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303001D2704
DNV Certificate:
1SCC303138D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641528
E-Number (Norway):
4337075
No downloads available
There are no related links available
6.3.0.53655