OT160E03CP
OT160E03CP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT160E03CP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Manual Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OT160E03CP
Product ID:
1SCA022772R6510
EAN:
6417019251974
Catalog Description:
OT160E03CP CHANGE-OVER SWITCH
Long Description:
160A, 3 pole manual change-over switch including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and II- positions and when padlocked.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC303050M0201
Environmental Information:
1SCC303050D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
b6ccb138-fd20-4bc7-baa7-a5ba0989c5d1 Finland
Simplified SCIP:
43787eb1-1dfa-4920-8c65-ead8ac062099 Germany

2b388d46-321f-426f-9ad5-ab0bf40385dd Denmark

4560c79e-fc9c-449a-8134-ae460c468398 Belgium

44dbe3c4-0c0a-44ad-84ec-e71476d26157 Germany

44566878-f18a-44b7-93c6-406ff0da7a5f Italy

9c647756-2226-499f-ba3b-19c15182a591 Hungary

3392038e-e4ff-4390-89e4-506f6a255fdc Greece

b89c8deb-70a8-4f03-b7b4-f93bd199efd1 Estonia

47145e89-bc40-4547-a178-2f129892fa05 Portugal

6104a800-db5d-4a0c-bea1-c744281a9763 Norway

a80396c9-2668-4cea-abcc-d5b10fcb1dbf Netherlands

b9b79f44-2670-476b-8522-ac517e9b26ac Croatia

3f11810d-eb68-48b4-98df-c9dd8c28422b Germany

d1020069-c4f8-40b3-a443-97b4577fb2c3 Germany

2a3a260b-9aa2-4592-aae4-5ba588f94970 Czech Republic

85148437-bd65-4d88-b410-f6fcefc588b3 Poland

9791d55d-ed67-4a08-96c7-dbca6532c924 Sweden

656cb040-4aa9-4bf9-ad77-27a809920d86 Spain

32ca3d22-518a-4176-9afc-bc8349305ba6 Hungary

ea742c70-d150-4eb5-9d04-d7dee8cc33f4 Germany

8e59bf6f-b206-461a-a5a9-7864c9fe71b5 Poland

a55283ea-1991-4209-9ad6-7339289101d1 France

d5376ec6-c26e-468b-8b29-447ab7095824 Poland

e6f6f579-d005-41b0-97f5-17fea01a318f Belgium

22468ccf-0abb-48cc-aad4-1f7d190600cd Bulgaria

f5b13d1b-1c35-435a-bd45-627a0de1d4a0 Sweden

96ff859e-d78f-4c11-9535-a23e2527c0ae France
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC303008M0208
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC303050D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
170 mm

6.69 in
Product Net Height:
150 mm

5.91 in
Product Net Depth / Length:
160 mm

6.3 in
Product Net Weight:
3.1 kg

6.83 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
160 mm

6.3 in
Package Level 1 Depth / Length:
245 mm

9.65 in
Package Level 1 Height:
185 mm

7.28 in
Package Level 1 Gross Weight:
3.4 kg

7.5 lb
Package Level 1 EAN:
6417019251974
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 160 A
Conventional Thermal Current (Ithe):
Fully Enclosed 160 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 2.4 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 160 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 160 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 90 kW

(500 V) 110 kW

(690 V) 160 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Screw Terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Transition Type:
Open
Technical UL/CSA
Ampere Rating:
160 A
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303001D2704
DNV Certificate:
1SCC303138D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641502
E-Number (Norway):
4337061
E-Number (Sweden):
3171267
No downloads available
There are no related links available
6.3.0.53655