OT200E03CP
OT200E03CP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT200E03CP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Manual Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OT200E03CP
Product ID:
1SCA022771R7520
EAN:
6417019251912
Catalog Description:
OT200E03CP CHANGE-OVER SWITCH
Long Description:
200A, 3 pole manual change-over switch including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and II- positions and when padlocked.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC303050M0201
Environmental Information:
1SCC303050D0201
Environmental Product Declaration - EPD:
1SCC303082D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
882f3eb1-2d8e-4c49-9046-b2c016ad3a72 Finland
Simplified SCIP:
83867940-09cc-44b8-addc-9792f1fb3986 Germany

22f05de1-9312-4851-bbfd-4c03ab58af9a Denmark

59672a61-a2ce-4d5f-a9f1-bc746e890971 Poland

c97c05d3-7732-4ed6-b4a6-e9918c317475 Italy

cadc8dc2-e7a9-443a-a3c9-6483337256cc France

d4f1e78c-57b2-461d-b22f-051fedad1e7d Netherlands

5368b975-81e9-4889-836d-a08c61fb1c7a Portugal

9275672c-3dd8-4717-a890-6add3956be4a Spain

080cb9b3-b01b-4c86-810c-f40652096c92 Germany

4fe0b143-38e8-452e-aca5-e39a1816b022 Croatia

e838298b-8297-46f8-b62a-7d9b134056df Belgium

d15b368e-9754-406c-a3d8-69461b55a59f Germany

dcc9412a-e682-4c7a-ab93-b0b10053d97d France

5befcb63-4466-4655-aefa-2c663e3fc775 Germany

907b9aea-1c4e-44c6-bd4b-1a8f741656f8 Greece

89e7c28e-2833-49f0-9e93-eae46fb4ea6a Estonia

0d80ca7f-473c-4bec-a910-c8271c8f7685 Germany

5e1af34d-3e73-42d9-9cdd-c7264c1f8b71 Sweden

b9f55feb-70bc-42e2-8308-b8ee5e7a2fdd Hungary

478eceaf-72af-4b88-98cf-262544c1d801 Poland

de059a5b-94ca-44e1-a0ca-177c20d725cd Hungary

4ea11d03-a607-4739-8aed-2ec126ce4c62 Czech Republic

63892a83-0bfd-4f7e-ac57-669f0e7028ac Poland

c6513a14-f008-48a1-a06c-388f31d24545 Bulgaria

8a7ad977-aafd-43b4-8536-bf2fb4f8a09d Belgium

95097ce5-cc65-4b5e-af34-b39b0bfe4b2b Sweden

2a0101bd-9da4-4c28-b378-e98f99ff8e5d Norway
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC303008M0208
Environmental Product Declaration - EPD:
1SCC303082D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC303050D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
170 mm

6.69 in
Product Net Height:
150 mm

5.91 in
Product Net Depth / Length:
160 mm

6.3 in
Product Net Weight:
3.1 kg

6.83 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
160 mm

6.3 in
Package Level 1 Depth / Length:
245 mm

9.65 in
Package Level 1 Height:
185 mm

7.28 in
Package Level 1 Gross Weight:
3.3 kg

7.28 lb
Package Level 1 EAN:
6417019251912
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 200 A
Conventional Thermal Current (Ithe):
Fully Enclosed 200 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 4 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 200 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 200 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 110 kW

(500 V) 132 kW

(690 V) 200 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Screw Terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Transition Type:
Open
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303001D2704
DNV Certificate:
1SCC303138D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641503
E-Number (Norway):
4337062
No downloads available
There are no related links available
6.3.0.53655