OT200E04CP
OT200E04CP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT200E04CP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Manual Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OT200E04CP
Product ID:
1SCA022771R7280
EAN:
6417019251882
Catalog Description:
OT200E04CP CHANGE-OVER SWITCH
Long Description:
200A, 4 pole manual change-over switch including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and II- positions and when padlocked.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC303050M0201
Environmental Information:
1SCC303050D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
9c04f591-99d1-4ad8-89ee-5487981e5ddd Finland
Simplified SCIP:
18fb37ea-552b-4e1b-b164-b4a7c53bbc66 Germany

fbd446f7-366d-4033-883c-89479927620e Denmark

71d40d79-c675-455d-8c22-5ea6894b3682 Italy

5e3ce43a-c291-489c-b3fc-54fa68bafc7d Poland

8217cd42-7d41-4d45-97f2-572601b5bf61 Hungary

4459dd80-0e73-4751-8dc4-48102cf8ddaf Greece

a8b43aec-99cd-4eac-aa74-d7cceaa0712b Estonia

4243cd02-c9bc-4b6b-bf5f-7a6ddbbba847 Portugal

2d489086-c283-4ce8-bbd4-2cdce35704d3 France

4212acc9-3a06-443a-9532-cb4180eb28c0 Czech Republic

ad13efc1-e38c-4b79-a6e1-fd4522b3b9a5 Poland

a7dffff7-fb95-475e-a511-00736bee7d14 Netherlands

f657a40c-cb3f-41fa-98a0-e51804def7fd Croatia

c730194e-4e57-44a1-bbda-77e360ad6345 Germany

deccb4a8-2804-42a0-b4b1-f1cf216b452c Belgium

92e36589-0337-481d-be5b-2b90fb3264f6 Germany

817a8a64-6ed1-4901-a245-b7aff931f951 France

ba3c393b-a065-4e67-bd29-ae34b8b1ad8c Hungary

22e5264f-f0fe-454c-b950-3ba27d8e183e Germany

e9cf40d2-f6d9-43f5-bc48-5261f7ac44cc Spain

75c01af2-c7c4-4076-a739-3504ddec31ec Germany

856c8591-c696-4c9a-bafc-04a4a1a407c5 Poland

c87e7e35-1dbd-48cb-8b31-ca5148b2200e Sweden

875421fb-a651-48e3-9e0a-97062b46b69a Bulgaria

60f2552c-6745-4a59-8fd9-da3674a5d0c6 Belgium

06aae99d-a42e-4251-a34e-26c60a3db3b7 Sweden

55086bb3-10ed-4a53-83d4-68cc80ae31a0 Norway
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC303008M0208
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC303050D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
205 mm

8.07 in
Product Net Height:
150 mm

5.91 in
Product Net Depth / Length:
160 mm

6.3 in
Product Net Weight:
4.1 kg

9.04 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
160 mm

6.3 in
Package Level 1 Depth / Length:
270 mm

10.63 in
Package Level 1 Height:
185 mm

7.28 in
Package Level 1 Gross Weight:
4.1 kg

9.04 lb
Package Level 1 EAN:
6417019251882
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 200 A
Conventional Thermal Current (Ithe):
Fully Enclosed 200 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 4 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 200 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 200 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 110 kW

(500 V) 132 kW

(690 V) 200 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch

04 (Left Side)
Terminal Type:
Screw Terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Transition Type:
Open
Technical UL/CSA
Ampere Rating:
200 A
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303001D2704
DNV Certificate:
1SCC303138D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5208 >> Controller switch
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641527
E-Number (Norway):
4337001
No downloads available
There are no related links available
6.3.0.53655