OT250E03CP
OT250E03CP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT250E03CP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Manual Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OT250E03CP
Product ID:
1SCA022771R3450
EAN:
6417019251769
Catalog Description:
OT250E03CP CHANGE-OVER SWITCH
Long Description:
250A, 3 pole manual change-over switch including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and II- positions and when padlocked.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC303050M0201
Environmental Information:
1SCC303050D0201
Environmental Product Declaration - EPD:
1SCC303082D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
8a0446ec-153a-486d-86be-bdbd78b8069e Finland
Simplified SCIP:
117d21ef-372c-4cf2-aada-bb1d661184b5 Germany

8d897374-2f89-4f04-8867-60150bccb36d Sweden

96d1f453-b7ed-4612-a7bb-e5e279cc362a Belgium

56a9caf6-3424-4b93-95c1-47d153c96a4d France

ef544ec4-abac-49d9-8d40-47c954a7293c Germany

ef0aaf09-ea25-41be-a7b7-08807d5084f0 Germany

41beb1f6-507b-4a80-8b05-0eade6bfa664 Sweden

a33a9ef3-25a7-47ad-ab33-d9497302ce2a Italy

bda11243-d2e3-493a-9184-ff0533556f4b Greece

08c31b25-70b1-4357-83c7-3e03615f6675 Portugal

316a62eb-520a-47bf-833d-2d8793f63c98 Bulgaria

7bb098ba-f14f-4512-92a3-4b09c1df47e8 Norway

8597a2a3-7a46-4b6d-9e66-87e76af159a4 Poland

6e344f60-a9ba-41aa-8127-d45e375de168 Estonia

a82b0ae9-0125-400f-8308-3f16e48658af Belgium

97dc1548-c1ea-4898-9251-e378080b8f1d Poland

5f3f04b8-15bb-4d88-b2d4-801763f7d9f6 France

e03133c2-b24b-4ebf-9248-3f1c2f93b405 Poland

49b05ff0-4912-40b3-8193-3120ce3613fb Czech Republic

ae91174a-754d-4fc5-8e9d-62e7df8be975 Germany

1120d92a-b45a-4128-a7e8-c81e0eaa3b47 Croatia

eb645249-6c24-40b8-8450-d125676f03fb Denmark

d839f0b4-63e9-47a0-9c0a-e63528af0e8c Germany

ae39ade2-1cea-485f-9d20-f55322b0a8b2 Netherlands

6a6633ed-a25f-4415-b2c8-ac3ecc0f783f Hungary

1d8e3d70-bce3-4672-8c58-7088445a02b9 Spain

c39f58e2-8e20-4700-b4f7-c4e3de3742cd Hungary
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC303008M0208
Environmental Product Declaration - EPD:
1SCC303082D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC303050D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
170 mm

6.69 in
Product Net Height:
150 mm

5.91 in
Product Net Depth / Length:
160 mm

6.3 in
Product Net Weight:
3.1 kg

6.83 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
160 mm

6.3 in
Package Level 1 Depth / Length:
245 mm

9.65 in
Package Level 1 Height:
185 mm

7.28 in
Package Level 1 Gross Weight:
3.4 kg

7.5 lb
Package Level 1 EAN:
6417019251769
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 250 A
Conventional Thermal Current (Ithe):
Fully Enclosed 250 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 6.5 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 250 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 250 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 140 kW

(500 V) 170 kW

(690 V) 250 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Screw Terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Transition Type:
Open
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 ... 22 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303001D2704
DNV Certificate:
1SCC303138D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641504
E-Number (Norway):
4337002
No downloads available
There are no related links available
6.3.0.53655