OTZC23
1SCA022767R7120
6417019252537
OTZC23 Bridging bars
OTZC23 MOUNTING PIECE 3-POLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
75 mm
2.95 in
25 mm
0.98 in
87 mm
3.43 in
0.6 kg
1.32 lb
box 1 box
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3641554
4337049