OTZC14
1SCA022767R7040
6417019252520
OTZC14 Bridging bars
OTZC14 MOUNTING PIECE 4-POLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
72 mm
2.83 in
25 mm
0.98 in
80 mm
3.15 in
0.8 kg
1.76 lb
box 1 box
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3641553