OTZC13
1SCA022767R6910
6417019252513
OTZC13 Bridging bars
OTZC13 MOUNTING PIECE 3-POLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
60 mm
2.36 in
25 mm
0.98 in
72 mm
2.83 in
0.6 kg
1.32 lb
box 1 box
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3641552
4337048