OT800E04P
1SCA022719R2110
6417019230818
OT800E04P SWITCH-DISCONNECTOR
4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP00
3
1 piece
85365080
Finland
331 mm
250 mm
140 mm
8 kg
box 1 piece
260 mm
335 mm
152 mm
8.4 kg
Θ = 40 °C 800 A
Fully Enclosed 800 A
Standard
Right Side
Switched - Simultaneous Function
Black
Handle and shaft included
10000
Base mounting
4P
Front
Top In - Bottom Out
Bottom In - Top Out
at Rated Operating Conditions per Pole 40 W
(800 A fuse, 500 V) 100 kA
(800 A fuse, 690 V) 80 kA
12 kV
acc. to IEC/EN 60664-1 1000 V
(380 ... 415 V) 800 A
(500 V) 800 A
(690 V) 800 A
(220 ... 240 V) 250 kW
(400 ... 415 V) 450 kW
(500 V) 560 kW
(690 V) 800 kW
Main Circuit 1000 V
(690 V) 80 kA
for 1 s 20 kA
No
IEC 60947-3
Mechanism at the End of the Switch
04 (Left Side)
Lug terminals
39 mm
acc. IEC 60947-1 50 … 75 N·m
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122221
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3660786
4337056
3171227