OT315E04P
1SCA022719R1730
6417019230771
OT315E04P SWITCH-DISCONNECTOR
4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP00
3
1 piece
85365080
Finland
235 mm
185 mm
107 mm
3.9 kg
8.5 lb
box 1 piece
220 mm
8.7 in
260 mm
10.2 in
155 mm
6.1 in
4.2 kg
9.3 lb
Θ = 40 °C 315 A
Fully Enclosed 315 A
Standard
Right Side
Switched - Simultaneous Function
Black
Handle and shaft included
16000
Base mounting
4P
Front
Top In - Bottom Out
Bottom In - Top Out
at Rated Operating Conditions per Pole 6.5 W
(500 A fuse, 500 V) 100 kA
(500 A fuse, 690 V) 80 kA
12 kV
acc. to IEC/EN 60664-1 1000 V
(380 ... 415 V) 315 A
(500 V) 315 A
(690 V) 315 A
(220 ... 240 V) 100 kW
(400 ... 415 V) 180 kW
(500 V) 220 kW
(690 V) 315 kW
Main Circuit 1000 V
(690 V) 65 kA
for 1 s 15 kA
No
IEC 60947-3
Mechanism at the End of the Switch
04 (Left Side)
Lug terminals
25 mm
acc. IEC 60947-1 30 … 44 N·m
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3661406
4337863
3171196