OS400D03P
1SCA022719R0250
6417019230627
OS400D03P SWITCH FUSE
Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,0,1,2,Handle and shaft included,
Sweden
999 day
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
UL 2799 Zero Waste To Landfill Validation available
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
acc. to IEC 60529 IP20
3
1 piece
85365080
Finland
255 mm
230 mm
193 mm
6.72 kg
14.82 lb
box 1 piece
240 mm
9.45 in
270 mm
10.63 in
206 mm
8.11 in
7.12 kg
15.7 lb
Θ = 40 °C 400 A
Fully Enclosed 400 A
NH0
NH1
NH2
DIN
Pistol handle
Base mounting
3P
Front
Top In - Bottom Out, Bottom In - Top Out
at Rated Current 36 W
(500 V) 100 kA
(690 V) 80 kA
Main Circuit 400 A
12 kV
1000 V
(500 V) 400 A
(690 V) 400 A
(380 ... 415 V) 400 A
(220 ... 240 V) 132 kW
(400 V) 220 kW
(415 V) 230 kW
(500 V) 280 kW
(690 V) 400 kW
Main Circuit 690 V AC
for 1 s 14 kiloampere rms
IEC 60947-3
03 (Left Side)
Lug terminals
25 mm
30 ... 44 N·m
Q
EC001040 - Fuse switch disconnector
39122233
5291 >> Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
3660737
3172080