OS250D03P
OS250D03P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OS250D03P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
OS250D03P
Product ID:
1SCA022719R0090
EAN:
6417019230580
Catalog Description:
OS250D03P SWITCH FUSE
Long Description:
Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,0,1,Handle and shaft included,
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SCC311049M0201
Environmental Product Declaration - EPD:
1SCC311197D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
349f12b1-f73a-4c3f-9870-e596cf255e44 Finland
Simplified SCIP:
f5a5369d-7f55-440c-bd75-9823e00bc9fd Germany

ac2b49b6-ece8-4de5-bc24-e81c261890cd Germany

bb3debfe-bf0f-4a11-9ffe-0ba8d6906c05 Germany

f396d93f-05e3-416c-b8fe-c5962ab3074a Italy

6edee00c-656d-486b-950c-db466e8b6f47 Germany

1fb6abf6-075d-40d0-a0b4-166f5adc338e France

a3d8b9e8-9ec7-476f-a0dd-44c02411547c Sweden

510626ba-ba99-45f0-a40b-2d3291a9a35a Portugal

92231419-e87f-413e-854a-2925cb8f79f2 Greece

242d3699-da27-4ded-97dc-b148f65c802d Belgium

b85aa6f0-b8be-4e8e-8c61-0de0629be0ea Norway

1fda27ce-70e6-43ec-9a66-1d9b4f93d621 Bulgaria

073d19c2-35aa-4e21-b381-37d9aee94113 Poland

bc9cfed7-817d-49cc-b1b9-fa662567beaa Czech Republic

73460a83-2ea7-4da3-afdb-0c79b7d338d7 Croatia

2e2ded25-3032-48ab-b8db-c6ac7de62cad Poland

5624adb6-abd5-4752-82ce-0d44fc6f4141 Belgium

a9315ffa-412e-4f7c-9da8-61dc544c2343 Spain

af7dbe59-ee85-4561-9de6-0a7144609a4f France

bb84407b-ba94-4342-b47a-ad8f2327ba6b Hungary

1a5cf291-35ee-409d-bba4-e296dd41cb75 Estonia

fde74474-faa6-438d-810c-8c6ea4d2f2dd Germany

beb20d9f-e8e8-42fe-8076-ea6bc9806687 Hungary

63eecfcd-d91e-4b85-99f4-101f8937a2e6 Sweden

c6dfcefc-913c-4e86-b7a9-28eddb664304 Poland

b0ee14d5-df2f-4963-93ec-7de7a597d68b Netherlands

426a94ef-082c-4091-9b5f-ac1236268d78 Denmark
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC311013C0201
Instructions and Manuals:
1SCC311012M0219
Mechanical Drawings:
OS250D03.igs
Environmental Product Declaration - EPD:
1SCC311197D0201
Environmental
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
208 mm
Product Net Height:
193 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
4.1 kg

9 lb
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
230 mm

9.1 in
Package Level 1 Depth / Length:
270 mm

10.6 in
Package Level 1 Height:
170 mm

6.7 in
Package Level 1 Gross Weight:
4.4 kg

9.7 lb
Package Level 1 EAN:
6417019230580
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 250 A
Conventional Thermal Current (Ithe):
Fully Enclosed 250 A
Fuse Size:
NH0

NH1
Fuse System:
DIN
Handle Type:
Pistol handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front Operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Current 17 W
Rated Conditional Short-Circuit Current (Inc):
(690 V) 80 kA
Rated Current (In):
Main Circuit 250 A
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 75 kW

(400 V) 140 kW

(415 V) 145 kW

(500 V) 170 kW

(690 V) 250 kW
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kiloampere rms
Standards:
IEC 60947-3
Switches Operating Mechanism:
03 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
25 mm
Tightening Torque:
30 ... 44 N·m
Technical UL/CSA
Tightening Torque:
30 ... 44 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC311209D0201
ATEX Certificate:
No certification needed
CCC Certificate:
CCC OS200-250 2016
Declaration of Conformity - CE:
1SCC311095D2704
DNV GL Certificate:
1SCC311123D0203
UL Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC001040 - Fuse switch disconnector
ETIM 10:
EC001040 - Fuse switch disconnector
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5291 >> Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661202
E-Number (Norway):
1682610
E-Number (Sweden):
3172070
No downloads available
There are no related links available
6.3.0.53655