OT800E03P
1SCA022718R9410
6417019230528
OT800E03P SWITCH-DISCONNECTOR
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
Finland
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
16 day
Standard delivery time 16 day
BRAPR001EXPU
4001
Standard delivery time 0 day
CHNOR001EXPU
CHSEC006EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
21 day
CZABB006EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
Akseli + väännin vakiona
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP00
3
1 piece
85365080
266 mm
250 mm
140 mm
6.4 kg
box 1 piece
260 mm
335 mm
152 mm
6.5 kg
Θ = 40 °C 800 A
Fully Enclosed 800 A
Standard
Black
Handle and shaft included
10000
Base mounting
3P
Front
Top In - Bottom Out
Bottom In - Top Out
at Rated Operating Conditions per Pole 40 W
(800 A fuse, 500 V) 100 kA
(800 A fuse, 690 V) 80 kA
12 kV
acc. to IEC/EN 60664-1 1000 V
(380 ... 415 V) 800 A
(500 V) 800 A
(690 V) 800 A
(220 ... 240 V) 250 kW
(400 ... 415 V) 450 kW
(500 V) 560 kW
(690 V) 800 kW
Main Circuit 1000 V
(690 V) 80 kA
for 1 s 20 kA
IEC 60947-3
Mechanism at the End of the Switch
03 (Left Side)
Lug terminals
39 mm
acc. IEC 60947-1 50 … 75 N·m
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
5293 >> Switch disconnector
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3660784
4337098
3171226