OT630E03P
1SCA022718R8940
6417019230474
OT630E03P SWITCH-DISCONNECTOR
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP00
3
1 piece
85365080
Finland (FI)
266 mm
250 mm
140 mm
6.4 kg
box 1 piece
260 mm
335 mm
152 mm
6.8 kg
Θ = 40 °C 630 A
Fully Enclosed 630 A
Standard
Black
Handle and shaft included
Yes
10000
Base mounting
3P
Front operated
Top In - Bottom Out
Bottom In - Top Out
at Rated Operating Conditions per Pole 25 W
(800 A fuse, 500 V) 100 kA
(800 A fuse, 690 V) 80 kA
12 kV
acc. to IEC/EN 60664-1 1000 V
(380 ... 415 V) 630 A
(500 V) 630 A
(690 V) 630 A
(220 ... 240 V) 200 kW
(400 ... 415 V) 355 kW
(500 V) 400 kW
(690 V) 630 kW
Main Circuit 1000 V
(690 V) 80 kA
for 1 s 20 kA
No
IEC 60947-3
Mechanism at the End of the Switch
03 (Left Side)
Lug terminals
39 mm
acc. IEC 60947-1 50 … 75 N·m
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3660774
4337054
3171220